IESNA:LM-63-2002
[TEST]P1295381
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DL1MW_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3DL1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]801
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3120.5 3114.3 3073.4 2995.5 2892.9 2759.4 2608.1 2442.2 2257.8 2075.7
1894.4 1457.6 1098.8 822.6 608.8 454.5 335.7 244.6 177.5 125.8
89.5 64 46.3 33.2 23.1 17 13.1 10.8 9.3 7.7
6.9 6.2 5.4 4.6 3.9 3.9 3.1 2.3 1.5 1.5
0.8 0 0
